SR5E1-MCTK-01
Active
Design Win
Motor control kit for SR5E1 in QFP100

Download databrief

Product overview

Description

The SR5E1-MCTK-01 is a motor control kit composed of the SR5E1-EVBE3000D board and the X-NUCLEO-IHM08M1 board together with the field-oriented control library (FOC) (SR5E1-MCTK-LIB), and monitoring tool (live monitor).

This platform provides a motor-control solution for three-phase motors, particularly suitable for developing permanent magnet synchronous motors (PMSM) and brushless DC (BLDC) motors.

The kit includes a 24 V, 65 W motor to simplify the set-up time.

The software is a key component of the platform and the package includes the motor control library, capable of driving single FOC 3-phase permanent magnet motors for ICS or 2-shunt current sensing topology power stage while managing HALL, encoder, and resolver sensors as well as sensor-less algorithm configuration. A helpful plug-in configurator fully integrated into an https://www.st.com/en/development-tools/stellarstudio.html open development environment helps and guides the users to find the best setting in terms of control efficiency and performances based on the target platform and application.

Using a live monitor (LM), users can visualize motor speed and power, and change firmware settings at runtime, such as amplification gain or PI parameters. It is also possible to get the last diagnostic from the drivers on the power stage.

Demo applications are available to speed up the development and prototyping of new motor control applications.

  • All features

    • SR5E1-EVBE3000D board
      • Discovery board based on the SR5E1E3 automotive microcontroller based on high-performance 32-bit Arm® Cortex® M7 automotive MCU 2x cores, 2 MB flash, rich analog, high-resolution timer, HSM, ASIL-D in an eTQFP100 package
      • The board integrates a programmer/debugger that allows debugging and programming the microcontroller via USB cable.
      • In addition, it allows enabling a UART communication channel (USB virtual COM port)
      • Dedicated connectors to plug ARDUINO® UNO-compatible shields
    • X-NUCLEO-IHM08M1 board
      • 3-phase driver board for BLDC/PMSM motors
      • The nominal operating voltage ranges from 10 V to 48 VDC
      • 15 ARMS output current
      • Hall/Encoder motor sensor connector and circuit
      • Potentiometer available for speed regulation
      • Based on the STL220N6F7 STripFET F7 power MOSFET
    • SR5E1-MCTK-LIB
      • SR5E1 BLDC/PMSM field oriented control (FOC) library
      • Single motor vector control
      • Current reading topologies supported:2 shunt current sensing on motor legs2 ICS in inverter phase
      • Speed/position sensors (resolver, encoder, and Hall) and sensor-less operation (state observer) are supported
      • Speed and torque control.
      • The motor control library is fully integrated into the StellarStudio software development environment with graphic configuration
      • A set of demo is already available for the StellarStudio
      • Compliancy with FreeGCC, HighTech, and IAR compiler
      • Communication with motor control live monitor (LM) to real-time live monitoring of the motor control library variables

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SR5E1-MCTK-01
Active
Ecopack1 - -

SR5E1-MCTK-01

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
SR5E1-MCTK-01

Distributor availability of SR5E1-MCTK-01

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SR5E1-MCTK-01 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SR5E1-MCTK-01

Supplier:

-

Specific features:

-

WEEE Compliant:

-

Core Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors