Product overview
Description
The SR6G7-EVBC6000P is the evaluation board of the SR6G7C6 Stellar G7 automotive MCU in BGA 476 package enabling the access to all the functionalities of the product.
Being based on socket, it can be the best solution to start prototyping any automotive application.
The board provides automotive Ethernet interfaces, FlexRay channels, FDCAN channels, LIN, UART, I²C and SPI standard communication interface, as well as LED and buttons and potentiometers for user controls.
ST’s StellarStudio, an Eclipse-based integrated development environment, provides a comprehensive framework to design, build, and deploy embedded applications. StellarStudio is available for free download from www.st.com and includes multiple free application examples ready to use on the SR6G7-EVBC6000P board.
-
All features
- Socket based evaluation board for SR6G7C6 Stellar G7 automotive MCU in BGA 476 package
- Selectable clock source:
- 40 MHz crystal main oscillator
- 8 MHz oscillator
- 32 kHz oscillator
- Clock input through SMA connector
- Debug interfaces:
- MIPI10 connector for JTAG main DAP interface
- ARM® JTAG 20 connector for main DAP interface
- MIPI10 connector for secondary DAP interface
- Mictor40 connector for AURORA trace interface
- Two 2x6-pin header connectors for SIPI interface
- All MCU signals readily accessible at a port-ordered group of 0.1” pitch headers
- USB to UART: 2xUART channels (USB mini-B)
- 4x CAN-FD interfaces: 2 channels with DB9 + 2 channels with a 2x4 header connector
- 4x LINFlexD interfaces with a 2x4 header connector
- 4x FlexRay: 2 DB9 connectors
- 2x Ethernet ports:
- 1x RGMII 1 Gb/s with RJ45 connector
- 1x SGMII 1 Gb/s with automotive Ethernet connector
- OctalSPI: 256 Mb HyperFlash™ and 64 Mbit HyperRAM in multi-chip package (MCP)
- eMMC: 8 gigabyte NAND flash memory with eMMC 5.0 interface
- I²C interface: 2 channels
- User section: 3 push buttons; 8 LEDs; 2 potentiometers
- Extension module port (option):
- 1x external module connector (DSPI, I²C, UART, GPIO, ANx)
- 1x LCD DisplayPort
- 12 V external power supply
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| SR6G7-EVBC6000P | Active Product is in volume production. | Ecopack1 | - | - | |
SR6G7-EVBC6000P
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SR6G7-EVBC6000P | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
SR6G7-EVBC6000P Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors