ST25R300-EMVCO
Active
Design Win
EMVCo Evaluation Board for the ST25R300

Download databrief

Product overview

Description

The ST25R300-EMVCo evaluation board for the EMV® L1 contactless application consists of a comprehensive development package ready to start off with EMVCo 3.1a and EMVCo 3.2a PCD L1 analog and digital testing. The evaluation board features the ST25R300 NFC reader device (packaged in a 32‑pin UQFPN) connected to a small (50 x 30 mm) three turns RF antenna, which can be removed along the tearing edge.

The STM32U575 (packaged in a 48-pin LQFP) serves as a host controller for the ST25R300 and belongs to an ultralow power microcontrollers family (STM32U5 series) based on the high-performance Arm Cortex®‑M4 32‑bit RISC core.

The ST-LINK/V2 is integrated onboard, which allows direct programming and debugging of the STM32U575.

  • All features

    • ISO 14443A, ISO 14443B, 15693, and Felica protocols supported
    • EMV L1 reference design EMVCo v3.1a and EMVCo v3.2a PCD analog and digital compliant
    • EMVCo L1 stack running on STM32U575 microcontroller
    • Dynamic power output (DPO) and active wave shaping (AWS)
    • 50 mm x 30 mm, three-turn antenna etched on the PCB
    • ST-LINK/V2 onboard in-circuit debugger/programmer
    • Comprehensive device test environment (DTE) for controlling the EMVCo Level 1 firmware
    • Configurable DC-DC, micro-USB, or external power supply for ST25R300
    • 4 LEDs indicating the EMVCo transaction status

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
ST25R300-EMVCO
Active
CONTRACTS Industrial Ecopack2 - - -

ST25R300-EMVCO

Package:

CONTRACTS

Material Declaration**:

Marketing Status

Active

Package

CONTRACTS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
ST25R300-EMVCO

Distributor availability of ST25R300-EMVCO

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25R300-EMVCO Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25R300-EMVCO

Supplier:

-

Core Product:

ST25R300

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors