ST25RN300-EVAL
Active
Design Win
Evaluation board for the ST25RN300 NCI reader

Download databrief

Product overview

Description

The evaluation board integrates the ST25RN300-EVAL NCI reader device, packaged in a compact 49-pin WLCSP format, delivering high performance in a small footprint. It features a detachable 50 mm x 36 mm three-turn RF antenna, designed for easy removal along a tearing edge to accommodate diverse application requirements.

The board includes a comprehensive and user-friendly PC interface that enables straightforward device configuration, basic functionality testing, and EMVCo L1 compliance testing through the integrated DTE.

Communication between the pc host and the ST25RN300-EVAL is managed by the onboard STM32L476 microcontroller, which bridges USB to I²C communication, relaying NCI protocol.

Additionally, the platform supports seamless interconnectivity with Android devices via a dedicated I²C pin header or a specific 25-pin FPC cable, expanding its versatility across various development environments.

Furthermore, it is possible to connect the STM32 Nucleo board via the Arduino® connector, or even to use the onboard STM32L476 to drive the ST25RN300-EVAL directly without the need for a PC GUI.

To support a wide range of use cases, the evaluation board offers multiple power supply options for both the device core and the RF driver, ensuring flexibility and reliable performance.

  • All features

    • Based on the ST25RN300 NCI reader for payment, access control, and consumer applications
    • Reader/Writer for NFC Forum Type 1, 2, 3, 4, and 5 tags
    • Card emulation mode in ISO/IEC14443A/B and FeliCa™
    • MIFARE Classic® (MIFARE read/write mode feature enabled is available only on specific parts and subject to license conditions. Contact your local ST representative for further information.)
    • EMVCo L1 stack integrated in firmware
    • RF transmitter supply up to 2.2 W
    • Multiple TX driver supply options
    • Dynamic Power Control (DPC) and Active Wave Shaping (AWS)
    • 50 mm x 36 mm, removable three turns antenna
    • Comprehensive PC user interface for device configuration and EMVCo L1 device test environment (DTE)
    • Host interface via USB, I²C pin header, or FPC cable

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
ST25RN300-EVAL
Active
CONTRACTS Industrial Ecopack2 - - -

ST25RN300-EVAL

Package:

CONTRACTS

Material Declaration**:

Marketing Status

Active

Package

CONTRACTS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
ST25RN300-EVAL

Distributor availability of ST25RN300-EVAL

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25RN300-EVAL Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25RN300-EVAL

Supplier:

-

Core Product:

ST25RN300

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors