STDES-65ACFADP
Active
Design Win
65W ACF USB PD adapter reference design with ST-ONE digital controller and MasterGaN2

Download databrief

Product overview

Description

STDES-65ACFADP is a 65W USB PD adaptor reference design showing high efficiency performance over the entire operation load range and across the universal mains input voltage range.

This reference design opens the path to a compact solution with planar transformer technology and offers a high peak efficiency (93.7%). It also meets CoC tier 2 and DoE Level 6 efficiency requirements for average efficiency.

The soft switching topology helps on the low switching losses. The low-quiescent current consumption makes it best in class no-load consumption.

ST-ONE digital controller implements a proprietary ZVS active clamp flyback with low RMS current that makes it achieves high performance. The secondary losses are minimized using the synchronous rectification digital control embedded in ST-ONE.

A higher efficiency is ensured thanks to the reduction of switching and conduction losses and to the elimination of reverse recovery loss thanks to the perfomance of MasterGaN2. You do not have to take care anymore of GaN driving complexity to enjoy the benefits of GaN technology thanks to the highly integrated MasterGaN IC, enhancing the application robustness and layout simplifications.

  • All features

    • Universal input mains range: 90 to 264 Vac - frequency 47 to 63 Hz
    • Output voltage range: 5-20 Vdc
    • PD output:
      • Five fixed PDOs: 5 V@3 A, 9 V@3 A, 12 V@3 A, 15 V@3 A, 20 V@3.25 A
    • Maximum output power: 65 W
    • Meet CoC Tier 2 and DoE Level 6 efficiency requirements
    • Peak efficiency 93.7%
    • EMC compliant: CISPR32B / EN55032B

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STDES-65ACFADP
Active
- Industrial - Yes - -

STDES-65ACFADP

Package:

-

Material Declaration**:

Marketing Status

Active

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STDES-65ACFADP

Distributor availability of STDES-65ACFADP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDES-65ACFADP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-65ACFADP

Supplier:

ST

Core Product:

MASTERGAN2, STL90N10F7, ST-ONE

Board production status:

Not for sale

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Webinar: ST-ONE+ MasterGaN World’s highest power density solution for USB-PD chargers