STDES-DRARVESTER
Active
Design Win
Energy harvesting expansion board for NUCLEO-WL55JC with organic photovoltaic module

Download databrief

Product overview

Description

The STDES-DRARVESTER energy harvesting expansion board is a shield to be used with NUCLEO-WL55JC, based on STM32WL55JC for LoRa connectivity, with a capability of measuring temperature through the STTS22H sensor, acceleration through the LIS2DU12 sensor, and temperature and relative humidity through the SHT40-AD1B sensor (from Sensirion).

The board is self-powered due to the energy harvested using the organic photovoltaic module mounted on it. The storage capacitor is available for storing energy harvested from the organic photovoltaic module.

The STDES-DRARVESTER expansion board is compatible with the ST morpho pin assignment, and it can easily be plugged onto a NUCLEO-WL55JC.

The STM32WL55JC reads sensors and stores data in an internal memory. It manages energy by buffering it on a dedicated ceramic capacitor located at the bottom of the board, using organic photovoltaic module power from both indoor and outdoor environments, without requiring an external PMIC. Additionally, it handles radio connectivity, specifically using the LoRaWAN® protocol.

The board includes ceramic capacitors to store energy, which is used to run the application (sensor reading and LoRaWAN® message transmission) during the day, as well as a Super-CAP to store energy for nighttime use.

  • All features

    • Energy harvesting board, based on the Dracula Technologies' organic photovoltaic module and sensors
    • STTS22H, LIS2DU12, and SHT40-AD1B mounted on the board:
      • STTS22H sensor to measure temperature with accuracy ± 0.5°C
      • LIS2DU12 sensor to measure acceleration with selectable full scales of ±2 g, ±4 g, ±8 g, ±16 g
      • SHT40-AD1B sensor to measure relative humidity and temperature from Sensiron
    • The board, connected to NUCLEO-WL55JC, can send the LoRa packet using only energy harvested from an organic photovoltaic module mounted on the board. It is a battery-free solution
    • Besides running the user application, the STM32WL55JC manages energy through a ceramic capacitor charged by Light power, without requiring an external PMIC, while also handling radio connectivity
    • The packet consists of data from sensors (STTS22H, LIS2DU12, SHT40-AD1B) mounted on the STDES-DRARVESTER
    • Compatible with NUCLEO-WL55JC board
    • Equipped with ST morpho
    • RoHS compliant

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-WL55JC

      Active

      STM32 Nucleo-64 development board with STM32WL55JC MCU, SMPS, supports Arduino and ST morpho connectivity

      STM32 Nucleo boards ST
      NUCLEO-WL55JC

      Description:

      STM32 Nucleo-64 development board with STM32WL55JC MCU, SMPS, supports Arduino and ST morpho connectivity

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STDES-DRARVESTER
Active
CARD Industrial - Yes - -

STDES-DRARVESTER

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STDES-DRARVESTER

Distributor availability of STDES-DRARVESTER

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDES-DRARVESTER Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-DRARVESTER

Supplier:

ST

Core Product:

STTS22HTR, LIS2DU12TR, SHT40-AD1B

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors