Product overview
Description
The STDES-EMETER1PV1 single-phase smart meter is based on STM32L433VCT6 MCU featuring ARM Cortex-M4 core and STPM33 IC for electricity metering with an accuracy of 0.1%.
It measures electric energy consumption over defined time intervals and sends collected data back to the utility for monitoring and billing, also tracking all the tampers, with the correct date and time.
The smart meter meets the most up-to-date smart metering requirements, such as multi-tariff billing, reactive energy measurement and power quality monitoring to enhance generation, distribution, customer service and billing.
The STDES-EMETER1PV1 comes with an expansion connector to provide GPRS/SubGHz connectivity and a relay control which allows remotely connecting/disconnecting the load.
The embedded STPM33 IC belongs to an ASSP family of mixed signals designed for high accuracy measurement of power and energy in power line systems using a Rogowski coil, current transformer or shunt current sensors.
The device provides instantaneous voltage and current waveforms and calculates voltage and current RMS values, active, reactive and apparent powers and energies for each channel in compliance with accuracy standards (EN 50470-x, IEC 62053-2x, ANSI12.2x for AC watt meters).
The STDES-EMETER1PV1 single-phase smart meter is a fully assembled board developed for performance evaluation only, not available for sale.
-
All features
- Based on STM32L433VCT6 (100 pins, LQFP) and STPM33
- STPM33 interfaced using SPI with MCU
- Current transformer (CT) and shunt sensing supported for current measurements
- Shunt connected on the primary channel and CT on the secondary
- Active energy difference of two channels signaling tamper condition
- Magnetic tamper detection using Hall effect sensor by MCU interrupt line
- EEPROM interfaced using I²C with MCU to store accumulated energy
- Switch interface for case tamper and terminal cover tamper
- Low power mode supported
- Neutral missing tamper detection implemented using special duty cycling algorithm
- Connectors for GPRS or Sub 1-GHz connectivity
- Measuring RMS/instantaneous voltage, current, kW and power factor (PF)
- Glass LCD (1/8 duty cycle and 20 segments) driven by the MCU LCD controller
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 02 Sep 2021 | 02 Sep 2021 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 02 Sep 2021 | 02 Sep 2021 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 02 Sep 2021 | 02 Sep 2021 |
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STDES-EMETER1PV1 | | | distributors No availability of distributors reported, please contact our sales office |
|
STDES-EMETER1PV1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors