STDES-ESP01
Active
Design Win
ST1VAFE6AX and ST1VAFE3BX reference board supporting an electronic skin patch for cardio monitoring

Download databrief

Product overview

Description

The STDES-ESP01 reference board demonstrates the capability of the ST1VAFE6AX and ST1VAFE3BX biosensors to detect electrocardiography (ECG) and seismocardiography (SCG) signals using an electronic skin patch (eSP). The ST1VAFE6AX, mounted on the board, can also detect the gyrocardiography (GCG) signal enabled by the embedded gyroscope. The figure on the left depicts the eSP positioning with three terminals with snap connectors for using standard wet ECG electrodes or dry electrodes. This electronic board provides features for the computation of heart rate and heart rate variability. In addition, it can be used for implementing anomaly pattern detection and classification. Finally, developers can implement routines for motion-based events and context-aware biosignal acquisition and analysis.

  • All features

    • Supports electrocardiography (ECG), seismocardiography (SCG), and gyrocardiography (GCG)
    • Supports dry and wet electrodes for ECG
    • Supports a skin adhesive layer provided by DuPontTM LiveoTM
    • Computation of heart rate and heart rate variability
    • Activity tracking using the ST1VAFE6AX and ST1VAFE3BX biosensors
    • Context-aware ECG measurements
    • Bluetooth connectivity
    • Silicone rubber encapsulation
    • 35 mAh lithium-ion polymer battery
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STDES-ESP01
Active
- Industrial - Yes - -

STDES-ESP01

Package:

-

Material Declaration**:

Marketing Status

Active

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STDES-ESP01

Distributor availability of STDES-ESP01

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDES-ESP01 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-ESP01

Supplier:

ST

Core Product:

ST1VAFE6AXTR, ST1VAFE3BX

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors