STDES-KNXPSENSOR
Active
Design Win
KNX presence sensor with PIR and TMOS integration function

Download databrief

Product overview

Description

The STDES-KNXPSENSOR is a KNX presence sensor board with STKNX as KNX device transceiver, and STM32G070CB as main controller.

Integrated PIR and TMOS sensor for presence detection which include moving objects and stationary objects.

An open SDK with third-party KNX stack and an ETS database were available for this board, the SDK, and ETS DD can be used by customer for study and estimation.

An SWD interface and a UART interface on the board for programming and debugging.

The standard KNX programming button and LED are present on the kit. In addition, four LEDs are available to indicate sensor status.

  • All features

    • KNX twisted-pair presence sensor based on the STKNX miniature transceiver
    • Controlled by STM32G070CB microcontroller 32-bit Cortex®-M0+ MCU with 64 MHz - 128 KB flash
    • PIR sensor was integrated to detect moving detection
    • TMOS sensor was integrated to detect the presence of stationary and moving objects
    • Compatible with ETS engineering tool software
    • Test firmware already downloaded on the board to demonstrate features
    • Standard serial wire debug (SWD)
    • 1 button and one LED for KNX programming
    • 4 LEDs for indicating different sensor status
    • Additional power supply to the sensor board is not needed
    • Operating temperature range -40 to +85°C
    • Open SDK with ETS database available

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STDES-KNXPSENSOR
Active
- Industrial - Yes - -

STDES-KNXPSENSOR

Package:

-

Material Declaration**:

Marketing Status

Active

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STDES-KNXPSENSOR

Distributor availability of STDES-KNXPSENSOR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDES-KNXPSENSOR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-KNXPSENSOR

Supplier:

ST

Core Product:

STKNX, STM32G070CBT6, STHS34PF80TR, SMAJ40CA-TR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors