Product overview
Description
The STDES-KNXRGBDRV is a KNX presence sensor board with STKNX as KNX device transceiver and STM32G070CB as main controller.
The board integrates LED1642GW.
For driver RGB LED, five onboard RGB lights are powered by STKNX.
An open SDK with a third-party KNX stack and an ETS database were available for this board.
You can use the SDK and ETS DD for study and estimation.
An SWD interface and a UART interface on the board for programming and debugging.
The standard KNX programming button and LED are present on the kit. In addition, four LEDs are available to indicate sensor status.
-
All features
- KNX RGBDRV based on the STKNX miniature transceiver
- Controlled by STM32G070CB microcontroller 32-bit Cortex®-M0+ MCU with 64 MHz - 128 KB flash
- LED1642GWPTR was integrated to drive five RGB lights
- Five onboard RGB lights are powered by STKNX
- Compatible with ETS engineering tool software
- Test firmware already downloaded on the board to demonstrate features
- Standard serial wire debug (SWD)
- One button and one LED for KNX programming
- Additional power supply to the sensor board is not needed
- Operating temperature range -40 to +85° C
- An open SDK with ETS database is available
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Oct 2025 | 01 Oct 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 01 Oct 2025 | 01 Oct 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 01 Oct 2025 | 01 Oct 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STDES-KNXRGBDRV | Active Product is in volume production. | CARD | Industrial | - | Yes | - | - | |
STDES-KNXRGBDRV
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STDES-KNXRGBDRV | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STDES-KNXRGBDRV Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors