Product overview
Description
The STDES-MORFEA3 reference design demonstrates the VD6283TX capabilities to detect a good multicolor photoplethysmography (PPG).
Photoplethysmography is a simple and low-cost optical technique, which can be used to detect the blood volume changes in the microvascular bed of tissue. It is a noninvasive method for measurements at the skin surface.
The VD6283TX is a miniaturized spectrometer capable to acquire some part of the light in the visible range and a part in the infrared. The VD6283TX is used in mobile phones to adjust the white color in images.
The devices included in this reference design are sold under ST terms and conditions. They are not designed, intended, nor authorized for use as critical components in: life-support systems, any FDA Class 3 medical devices, medical devices with a similar or equivalent classification in a foreign jurisdiction, or any devices intended for implantation in the human body.
The STDES-MORFEA3 is a fully assembled board developed for performance evaluation only, not available for sale.
-
All features
- Photoplethysmography technique with a cost-effective solution
- Optical front-end with two VD6283TX to maximize the reading coverage
- Full data acquisition and transmission thanks to the BlueNRG-2
- Compact design: <200 mm2
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 14 Oct 2022 | 14 Oct 2022 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 14 Oct 2022 | 14 Oct 2022 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 14 Oct 2022 | 14 Oct 2022 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STDES-MORFEA3 | Active Product is in volume production. | - | Industrial | - | Yes | - | - | |
STDES-MORFEA3
Package:
-Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | General Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STDES-MORFEA3 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STDES-MORFEA3 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors