STDES-SICGP4
Active
Design Win
Testing platform of SiC MOSFETs in HiP247-4 package

Download databrief

Product overview

Description

The STDES-SICGP4 reference design allows evaluating the switching and thermal performance of power SiC MOSFETs in an HiP247-4 (four-lead) package in a half-bridge topology.

The MOSFETs are controlled by isolated gate drivers. Drivers are supplied by isolated DC-DC converters.

The system requires the connection of an external inductor, a source, a load, an auxiliary supply, and PWM signals. It can be used to test operation in buck or boost configuration.

It is possible to use a low inductance shunt or to assemble a coaxial shunt to measure current through the low side MOSFET. In this perspective, the board can be used as a tool for double pulse test (DPT), to measure overshoot (voltage and current), speed (di/dt; dv/dt), and switching energy (EON; EOFF; ERR).

  • All features

    • Half-bridge structure assembled with power SiC MOSFETs in an HiP247-4 package
    • Half-bridge driven by the STGAP2HS galvanic isolated gate driver optimized for SiC MOSFETs
    • Isolated gate drivers supplied by an isolated fly-buck converter based on the L6986I
    • Preset +18 V/-3 V supply voltage for output stage of isolated gate drivers
    • Possibility to set a specific gate voltage, positive and negative level
    • Possibility to set the gate resistor
    • Low inductance sense resistor
    • Prepared for a coaxial shunt resistor for a higher bandwidth of current measurement
    • Specifications:Max. DC input/output voltage: 1 kVInput current level peak (duration up to 100 μs): 69 A

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STDES-SICGP4
Active
- Industrial - Yes - -

STDES-SICGP4

Package:

-

Material Declaration**:

Marketing Status

Active

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STDES-SICGP4

Distributor availability of STDES-SICGP4

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDES-SICGP4 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-SICGP4

Supplier:

ST

Core Product:

SCTWA70N120G2V-4, STGAP2HSCMTR, L6986ITR

Board production status:

Not for sale

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors