STDES-VIPGAN65F
Active
Design Win
65 W QR USB PD adaptor reference design based on VIPERGAN65 and SRK1004

Download databrief

Product overview

Description

The STDES-VIPGAN65F is a 65 W USB Type-C® power delivery 3.0 adapter reference design.

It is an isolated power supply with a standalone USB PD controller.

The evaluation board implements at the primary side a quasi-resonant flyback converter based on the VIPERGAN65 HV converter with optocoupler feedback for voltage regulation.

This controller combines a high-performance low-voltage PWM controller chip with a 650 V HV startup cell in the same package.

The advanced power management with the low quiescent helps to achieve low standby consumptions.

At the secondary side, to increase the system efficiency, the rectification is based on the SRK1004 adaptive synchronous rectification controller.

Also on the secondary side, the CC/CV regulation loop drives the power regulation stage and the USB Type-C® PD interface is based on the STUSB4761 controller.

This controller offers the benefits of a full hardware USB PD stack allowing robust, deterministic, and safe negotiation in line with USB PD standards.

The evaluation board implements a robust adapter protected for output overvoltage, output undervoltage, output overpower and output short-circuit.

This reference design, based on STMicroelectronics semiconductors, helps designers to develop adapters with a short bill of materials to obtain a cost-effective and fast design.

  • All features

    • Input voltage range: Universal AC from 90 to 264 Vac with 47 to 63 Hz frequency
    • Output voltage: single type-C output from 5 to 20 Vdc
    • Maximum output power 65 W
    • Efficiency standards: meet CoC tier 2 and DoE level 6 efficiency requirements
    • Peak efficiency: 94% @ 230 Vac input, 92.3% @ 90 Vac input
    • Support for USB PD 3.0
    • EMC compliant: CISPR32B/EN55032B

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STDES-VIPGAN65F
Active
CARD Industrial - Yes - -

STDES-VIPGAN65F

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STDES-VIPGAN65F

Distributor availability of STDES-VIPGAN65F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDES-VIPGAN65F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-VIPGAN65F

Supplier:

ST

Core Product:

VIPERGAN65TR, SRK1004DTR, STUSB4761QTR, SM4T26CAY

Board production status:

Not for sale

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors