Product overview
Description
The STDES-VRECTFD reference design is a complete solution for high-power three-phase AC/DC rectifier applications based on the Vienna topology.
It features full digital control through the STM32G474RET3 MCU and provides both digital output voltage regulation and continuous conduction mode (CCM) current regulation for the maximum power quality related to total harmonic distortion (THD) and power factor (PF).
The high switching frequency of the SCTW35N65G2V SiC MOSFETs (70 kHz) and the multilevel structure allow a nearly 99% efficiency as well as the optimization of passive power components in terms of size and cost.
This high efficiency Vienna rectifier is designed for several end applications, such as electric vehicle (EV) and industrial battery chargers, and industrial equipment that requires a very high PF and a low THD.
The STDES-VRECTFD is a fully assembled kit developed for performance evaluation only, not available for sale.
-
All features
- Three-phase, three-level AC-DC power converter
- Nominal rate for DC voltage: 800 VDC
- Nominal rate for AC voltage: 400 VAC at 50 Hz
- Maximum power: 15 kW
- Power factor: >0.99
- Inrush current control and soft start-up
- THD lower than 5% at nominal operation
- Power section based on SiC MOSFETs and SiC diodes:
- High frequency operation (70 kHz)
- High efficiency: >98%
- Passive element weight and size reduction
- Control section based on the STM32G474RET3 microcontroller:
- Control and monitoring interfaces: SWD–UART, I²C, and DACs
- 64-pin digital power connector
- LED status as UI
- Four integrated high-performance op-amps for additional features
- Three-phase, three-level AC-DC power converter
You might also like...
Featured Videos
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
MCSDK Board Description (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 22 Dec 2021 | 22 Dec 2021 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 22 Dec 2021 | 22 Dec 2021 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 22 Dec 2021 | 22 Dec 2021 |
CAD Design Files (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 23.1 | 05 Dec 2024 | 05 Dec 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STDES-VRECTFD | Active | - | Industrial | - | Yes | - | - | |
STDES-VRECTFD
Package:
-Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STDES-VRECTFD | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STDES-VRECTFD Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors