STDES-WBA6U4DA0
Active
Design Win
4-Layer Reference design based on STM32WBA64CIU6 MCU

Download databrief

Product overview

Description

The main objective of the STM32WBA6xxx microcontroller reference designs is to recommend a layout and associated BOM for dedicated applications (these boards are not for sale).

These reference designs can be manufactured from files available for download from the www.st.com website. The access to all GPIOs allows the prototyping of a complete application.

Sensitive layout parts can be extracted and pasted in any user board design with the same PCB characteristics and feature set.

The STM32WBA6xxx microcontroller reference designs are provided with the STM32WBA comprehensive software HAL library. The STM32CubeWBA MCU Package contains many software examples developed with the NUCLEO-WBA65RI Nucleo-64 board. These examples can be easily adapted for the STM32WBA6xxx microcontroller reference designs.

  • All features

    • Includes ST state-of-the-art patented technology
    • Reference design
      • Microcontroller RF board
    • Microcontroller
      • STM32WBA6xxx microcontrollers in a variety of packages
      • 2.4 GHz transceiver supporting Bluetooth® specification v6.0
      • Dedicated low-layer protocol management for real-time radio layer
    • Connectors
      • Two 50-pin MCU RF board headers
      • ST-LINK 14-pin STDC14
      • RF SMA
    • Power supply
      • ST-LINK USB VBUS through the mezzanine board (MB1801).
    • Debugging/Programming
      • Suitable for ST-LINK/V2 and STLINK-V3 debuggers/programmers with USB re-enumeration capability through the mezzanine board: mass storage, Virtual COM port, and debug port
    • Software
      • Comprehensive free software libraries and examples available with the STM32CubeWBA MCU Package
      • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STDES-WBA6U4DA0
Active
- Industrial - - - -

STDES-WBA6U4DA0

Package:

-

Material Declaration**:

Marketing Status

Active

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STDES-WBA6U4DA0

Distributor availability of STDES-WBA6U4DA0

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDES-WBA6U4DA0 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-WBA6U4DA0

Supplier:

ST

Core Product:

STM32WBA64CI

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors