Product overview
Description
The main objective of the STM32WL3xxx microcontroller reference designs is to recommend a layout and associated BOM for dedicated applications (these boards are not for sale).
These reference designs can be manufactured from files available for download from the www.st.com website. The access to all GPIOs allows the prototyping of a complete application.
Sensitive layout parts can be extracted and pasted in any user board design with the same PCB characteristics and feature set.
The STM32WL3xxx microcontroller reference designs are provided with the STM32WL3xxx comprehensive software HAL library. The STM32CubeWL3 MCU Package contains many software examples developed with the STM32WL3xxx Nucleo-64 boards (NUCLEO-WL33CC1 and NUCLEO-WL33CC2). These examples can be easily adapted for the STM32WL3xxx microcontroller reference designs.
Using the reference designs to design the user application helps to get the right RF performance and to pass certification.
-
All features
- Includes ST state-of-the-art patented technology
- Reference designs
- Fully open hardware platforms
- Suitable for rapid prototyping of end nodes based on Sigfox™, Wireless M-Bus, mioty, and many other proprietary protocols
- STM32WL3xxx microcontroller
- Ultra-low power sub-GHz wireless system-on-chip
- Programmable MCU
- Core: Arm® Cortex®‑M0+ 32‑bit, running up to 64 MHz
- Program memory: 64‑Kbyte, 128‑Kbyte, or 256‑Kbyte flash memory
- RF transceiver (frequency bands: 159‑185 MHz, 276‑319 MHz, 413‑479 MHz, 826‑958 MHz) supporting 2(G)FSK, 2(G)MSK, 4(G)FSK, OOK, ASK, D-BPSK, DSSS modulations
- Low-power autonomous wake-up receiver (LPAWUR)
- Oscillators
- 48 MHz or 50 MHz HSE (on-board TCXO or XO)
- 32.768 kHz LSE crystal
- Connectors
- 2×25 header
- SMA
- Supply voltage
- 1.7 V to 3.6 V
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 11 Apr 2025 | 11 Apr 2025 | |||
| ZIP | 2.0 | 11 Apr 2025 | 11 Apr 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 11 Apr 2025 | 11 Apr 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 11 Apr 2025 | 11 Apr 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STDES-WL3C2SMH | Active Product is in volume production. | - | Industrial | - | - | - | - | |
STDES-WL3C2SMH
Package:
-Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STDES-WL3C2SMH | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STDES-WL3C2SMH Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors