STEVAL-3DP001V1
NRND
Design Win
Evaluation board for 3D printer

Download databrief

Product overview

Description

The STEVAL-3DP001V1 is a complete and integrated solution for driving all 3D printers on the market, including Delta models requiring more complex computation. The solution is ideal for both beginners and experienced users. It is autonomous and can be used with a software interface or with custom firmware thanks to the embedded STM32 microcontroller based on the ARM 32-bit Cortex M4 core. The STEVAL-3DP001V1 is designed to drive 3D printers providing several axes (6 motors), several extruders (1 to 3), and multi-zone heating bed (1 to 3).

The STEVAL-3DP001V1 features integrated WiFi connectivity, enabling the user to drive a 3D printer using a smartphone or tablet. The solution is also designed to work with 3D printer tools, such as Pronterface. USB connectivity is available through Virtual COM port, mini USB OTG and Dongle USB A. Moreover, the board includes a complete debug solution (STLINK-V2), a tool that is appreciated by developers.

The STEVAL-3DP001V1 allows connection to another board (e.g. Raspberry board or user board), with a connector that provides drive power (5 V - 3.3 V) and digital interface (SPI-I2C-ADC-GPIOS-SD-USB).

  • All features

    • Ready for the next generation of 3D printers
      • Multiple extruders support (up to 3): 12 V; up to 8 A; temperature and fan control; LED display
      • Multiple peripheral support and easy interfacing
      • Hot chamber and multi-zone heating bed, with high power capability: 12 V or 24 V; up to 20 A; temperature control; LED display
    • High efficiency and small footprint thanks to low Rds(on) MOSFETs
    • Open source firmware available
    • Main peripherals supported:
      • USB and microSD modules embedded
      • WiFi module embedded with web server available
      • External LCD/keypad
    • Based on STSPIN L6474 stepper motor driver with unique features in terms of current control and protection (up to 6 axes; phase current up to 3 Ar.m.s; micro-stepping digital end stop)
    • Integrated debug solution; STLINKV2 embedded
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-3DP001V1
NRND
CARD Industrial Ecopack2 - - -

STEVAL-3DP001V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-3DP001V1

Distributor availability of STEVAL-3DP001V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-3DP001V1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-3DP001V1

Supplier:

ST

Core Product:

STM32F103CBT6; STM32F401VE; SPWF01SA; L6474H

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors