Product overview
Description
The STEVAL-AETKT1V1 evaluation kit implements a bidirectional current sense amplifier consisting of a sense resistor placed either on the high side or the low side. The kit consists of a main board and a daughter board with TSC2011 high voltage, bidirectional, current sense amplifier providing a fixed gain of 60.
The TSC2011 device implements a thin film resistor for extremely precise gain and very high common-mode rejection ratio (CMRR) performance, even in high frequency ranges. The device can work with an input common mode voltage well beyond the power supply VCC range (2.7 V to 5.5 V), which is ideal for automotive and similar applications requiring reverse battery support without consequent damage. It also works with 48 V battery applications, as the device can support and measure the current on line at voltages up to 70 V, no additional protective components are required in that range. Moreover, the ability to fix the output common mode voltage means that the device can be either used as unidirectional or bidirectional current sensing amplifier.
The main board in the kit can accommodate other daughter boards with TSC201x current sense amplifiers to allow testing and evaluation of different gain configurations.
-
All features
- Wide common mode voltage range: -20 to 70 VAC
- Offset voltage: ±200 μV max.
- 2.7 to 5.5 V supply voltage
- Quiescent current: 20 μA in Shutdown mode
- RoHS compliant
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 04 Mar 2020 | 04 Mar 2020 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 04 Mar 2020 | 04 Mar 2020 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 04 Mar 2020 | 04 Mar 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-AETKT1V1 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-AETKT1V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-AETKT1V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-AETKT1V1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors