Product overview
Description
The STEVAL-AETKT2V1 evaluation kit implements bidirectional current sense amplifiers by placing a sense resistor either in the high-side or in the low-side.
The STEVAL-AETKT2V1 kit consists of a motherboard and two different daughterboards for different gain configurations.
The TSC21x family implements zero drift technology and is specially designed to accurately measure current by amplifying the voltage across a shunt resistor connected to its input. The voltage drop (Vsense) is then amplified by an amplifier.
Thanks to the use of thin film resistors, the TSC21x offers an extremely precise gain and very high CMRR performance.
Moreover, thanks to the possibility of fixing the output common mode voltage through a reference pin, the TSC21x can be either used as a unidirectional or bidirectional current sensing amplifier.
-
All features
- Input common mode voltage: 26 V
- Offset voltage: ±35 μV (±100 μV) max.
- Offset drift: 0.1 µV/°C max.
- Gain drift: 20 ppm/°C max.
- 2.7 to 26 V supply voltage
- Quiescent current: 100 μA max.
- SC70-6 and QFN10 (1.8 x 1.4 mm) package
- Temperature range: -40 to 125°C
- Gain configuration from 50 V/V to 1000 V/V
- RoHS compliant
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 09 Jun 2021 | 09 Jun 2021 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 09 Jun 2021 | 09 Jun 2021 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 09 Jun 2021 | 09 Jun 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-AETKT2V1 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-AETKT2V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-AETKT2V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-AETKT2V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors