STEVAL-AKI001V1
Active
Design Win
Evaluation board for the ADC120 8-channel, 50ksps to 1Msps, 12-bit analog to digital converter

Download databrief Order Direct

Product overview

Description

The STEVAL-AKI001V1 evaluation board allows the user to evaluate the conversion performance of the ADC120 8-channel analog-to-digital converter designed for 50 ksps to 1 Msps conversion.

The board has several on-board sources like temperature sensor and strain gauge signals, and can accept external signals to allow measurement and evaluation of the ADC120 conversion performance based on its successive approximation register (SAR) with internal track-and-hold cell.

The board is supplied ready-to-use in standalone mode, or it can be plugged onto a NUCLEO-L476RG board with SMT32 microcontroller, which enables further signal processing and PC communication.

  • All features

    • 12-bit ADC implementing SAR technology
    • 50 ksps to 1 Msps conversion rate
    • 8-to-1-channel input MUX
    • 3.3 V operating supply
    • SPI, serial digital output
    • Very low power consumption
    • RoHS compliant

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Core Product
STEVAL-AKI001V1

Distributor availability of STEVAL-AKI001V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-AKI001V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-AKI001V1

Core Product:

ADC120 8-channel

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors