STEVAL-BMS114TX
Active
Design Win
Battery management system module based on L99BM114 and L99BM1T

Download databrief

Product overview

Description

The STEVAL-BMS114TX is a battery management system (BMS) evaluation board that manages from 4 to 14 battery cells.

The main advantage of this evaluation board is ensuring isolated connection to an external MCU, thanks to the embedded transceiver.

The board is based on the L99BM114 Li-ion battery monitoring and protection chip for high-reliability applications and the L99BM1T general-purpose SPI to isolated SPI bidirectional transceiver.

The main activity of the L99BM114 is monitoring the cells and battery node status through stack voltage measurement, cell voltage measurement, temperature measurement, and coulomb counting.

Measurement and diagnostic tasks can be executed either on demand or periodically, with a programmable cycle interval.

Measurement data are available for an external microcontroller to perform charge balancing and to compute the state of charge (SOC) and the state of health (SOH).

The L99BM1T general-purpose SPI to isolated SPI bidirectional transceiver can transfer communication data incoming from a classical 4-wire based SPI interface to a 2-wire isolated interface (and vice versa). In our board, the transceiver is configured as a slave.

The STEVAL-BMS114TX provides an elaborate monitoring network to sense the voltage of each cell. It is possible to sense the current of the entire battery pack.

Passive cell balancing can be performed either via the L99BM114 internal MOSFETs or via external MOSFETs. The controller can either manually control the balancing drivers or start a balancing task with a fixed duration. In the second case, the balancing may be programmed to continue even when the IC enters a low-power mode called silent balancing, to avoid unnecessary current absorption from the battery pack. The balancing function is necessary to lengthen the battery capacity and its duration.

  • All features

    • Hosts the L99BM114 multicell battery monitoring and balancing IC
    • Hosts the L99BM1T general purpose SPI to isolated SPI bidirectional transceiver
    • Voltage monitoring of every single cell and of the entire battery node
    • Current sensing of the entire battery node
    • 5 GPIOs to connect temperature sensors as NTCs
    • CN1 connector that allows establishing communication with an MCU board via SPI
    • CN2 connector that interfaces directly to an MCU board for control and diagnostic functions
    • Passive balancing
    • Compact size: 100 mm x 76 mm

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-BMS114TX
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-BMS114TX

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-BMS114TX

Distributor availability of STEVAL-BMS114TX

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-BMS114TX Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-BMS114TX

Supplier:

ST

Core Product:

L99BM114-TR, L99BM1T-TR

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors