STEVAL-BMS1T
Active
Design Win
SPI to isolated SPI dongle based on the L99BM1T transceiver

Download databrief

Product overview

Description

The STEVAL-BMS1T is a SPI to isolated SPI dongle, which allows converting SPI signals into isolated SPI signals, thus reducing the number of necessary wires from 4 to 2.

The ISOSPI protocol features differential communication to ensure higher noise immunity and robustness for long-distance communications.

The STEVAL-BMS1T is based on the L99BM1T general-purpose SPI to isolated SPI bidirectional transceiver, which can transfer communication data incoming from a classical 4-wire based SPI interface to a 2-wire isolated interface (and vice versa).

The L99BM1T hosted on the STEVAL-BMS1T can be configured either as a slave or as a master of the SPI bus and supports any protocol of 8-to-64-bit SPI frames.

The SPI peripheral can work up to 10 MHz when configured as a slave. The SPI clock frequency can be programmed (250 kHz, 1 MHz, 4 MHz, or 8 MHz) when the device is configured as a master.

The transceiver is natively compatible with the L99BM114 isolated SPI, allowing its usage in battery management system (BMS) applications. The basic BMS analog front-end node board is the STEVAL-BMS114.

From the microcontroller side, the STEVAL-BMS1T board can be connected via SPI with SPI enabled microcontrollers and in particular with STM32 microcontroller families.

  • All features

    • Hosts the L99BM1T general purpose SPI to isolated SPI bi-directional transceiver
    • Master/slave configuration through GPIOs or jumpers
    • 4 configurable pins for the SPI protocol
    • 2 configurable pins for amplitude and frequency of the converted signal (ISOSPI)
    • Dimensions: 85mm x 30mm

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-BMS1T
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-BMS1T

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-BMS1T

Distributor availability of STEVAL-BMS1T

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-BMS1T Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-BMS1T

Supplier:

ST

Core Product:

L99BM1T-TR

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors