Product overview
Description
The STEVAL-C34ADPTK1 kit includes the STEVAL-C34ADPT2 adapter board and the STEVAL-FLTCB05 flex cable, measuring 15 cm in length, to ensure reliable connections.
The kit is designed to enhance connectivity and expand the interfacing capabilities of ST evaluation boards with CN34 connectors.
The STEVAL-C34ADPTK1 is suitable for developers and engineers aiming to integrate additional peripherals and modules into their evaluation setups. Additionally, the kit supports debugging through exposed spare pins.
-
All features
- Adapter board:
- Small form factor with pass-through feature
- All pin exposed
- Dedicated connectors for serial communication
- Arm SVD connector
- STEVAL-FLTCB05
- 15 cm flex cable
- Compatible with ST evaluation boards featuring the C34 connector, including:
- STEVAL-STWINBX1
- STEVAL-ASTRA1B
- STEVAL-PROTEUS1
- STEVAL-NBIOTV1
- Adapter board:
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 22 Jan 2026 | 22 Jan 2026 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 22 Jan 2026 | 22 Jan 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 22 Jan 2026 | 22 Jan 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-C34ADPTK1 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-C34ADPTK1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-C34ADPTK1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-C34ADPTK1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors