STEVAL-C34KAT1
Active
Design Win
Vibrometer and temperature sensor expansion kit

Download databrief Order Direct

Product overview

Description

The STEVAL-C34KAT1 is a multisensing expansion kit that includes the STEVAL-C34AT01 expansion board and a flexible cable.

The small form factor and the accurate design allow a precise measurement of vibrations up to the sensor bandwidth (6 kHz) as well as of the temperature.

The IIS3DWB vibration sensor is soldered at the center of the small 25 x 25 mm board. The STTS22H temperature sensor is placed on the PCB side and is thermally coupled to the PCB bottom exposed pad through vias.

The expansion board can be mounted on the equipment for the vibration analysis using the four holes or the double-sided adhesive tape. This board is compatible with the STWIN.box kit (STEVAL-STWINBX1).

  • All features

    • Kit content:
      • a STEVAL-C34AT01 multisensing expansion board (25x25mm) with a 34-pin board-to-FPC connector
      • a 34-pin flexible cable
    • Ideal plug-in for the STEVAL-STWINBX1 evaluation board
    • Ultra-wide bandwidth (up to 6 kHz), low-noise, 3-axis digital vibration sensor (IIS3DWB):
      • Ultra-wide and flat frequency response range: from DC to 6 kHz (±3 dB point)
      • Low-pass or high-pass filter with a selectable cut-off frequency
      • 1.1 mA with the three axes at full performance
      • Extended temperature range from -40 to +105°C
    • Low-voltage, ultra-low-power, 0.5°C accuracy I²C/SMBus 3.0 temperature sensor (STTS22H)
      • Programmable thresholds through an interrupt pin
      • Ultra-low current: 1.75 µA in one-shot mode
      • Operating temperature -40 to +125°C
    • Exposed pad on the bottom side to improve the thermal coupling for the temperature sensor
    • 2.1 to 3.3 V power supply input

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-C34KAT1
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-C34KAT1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-C34KAT1

Distributor availability of STEVAL-C34KAT1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-C34KAT1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-C34KAT1

Supplier:

ST

Core Product:

IIS3DWBTR, STTS22HTR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors