STEVAL-CBL001V1
Obsolete
Design Win
Demonstration board for power supply and control for LNB based on the microcontrollers ST7LNBx

Download databrief

Product overview

Description

This demonstration board is used to program EEPROM data and to test ST7LNBx (0/1) microcontrollers on sockets or remotely using a coaxial cable (75 Ohms), via DiSEqC commands.

The board has to be connected to the serial port of the PC (COMx).

The Windows HyperTerminal interface or the dedicated graphical interface (ST7LNB application downloadable on mcu.st.com and usable with Windows 2000 and XP) can be used to send commands.

  • All features

    • Ready-to-use programming and test board with user friendly graphical user interface or windows hyper terminal.
    • DiSEqC commands testing controlled by preprogrammed microntroller and dedicated voltage regulator. Full set of DiSEqC commands can be sent and replies are evaluated.
    • EEPROM data programming on-socket or via coaxial cable.