STEVAL-CBL007V1
Obsolete
Design Win
LNB power supply demonstration board based on the LNBH23L DiSEqC 1.X compliant (QFN)

Download databrief

Product overview

Description

The STEVAL-CBL007V1 demonstration board is intended to provide information and suggestions on the correct use of the LNBH23L device.

The LNBH23L is an integrated solution for supplying/interfacing satellite LNB modules. Simple and inexpensive, it provides good performance while minimizing the number of external components required.

It includes all functions needed for LNB supply and interfacing, and is compliant with international standards. It includes an I2C bus interface and, due to the fully integrated step-up DC-DC converter, functions with a single input voltage supply from 8 V to 15 V.

  • All features

    • Complete interface between LNB and I2C bus
    • Built-in DC-DC converter for single 12 V supply operation and high efficiency (typ. 93% @ 0.5 A)
    • Selectable output current limitation via external resistor
    • Compliant with main satellite receiver output voltage specifications
    • Auxiliary modulation input (EXTM pin) facilitates DiSEqCTM1.X encoding
    • Accurate built-in 22 kHz tone generator suits widely-accepted standards
    • Low-drop post regulator and high efficiency step-up PWM with integrated power NMOS to reduce power losses
    • Internal overload and over-temperature protection with I2C diagnostic bits
    • Dynamic LNB short-circuit protection
    • RoHS compliant