STEVAL-CCA027V1
Active
Design Win
50 W+50 W dual BTL class-D audio amplifier demonstration board based on TDA7492

Download databrief Order Direct

Product overview

Description

The STEVAL-CCA027V1 demonstration board is designed for the TDA7492 high power dual BTL class-D audio amplifier.

Due to the high efficiency, the TDA7492 device is assembled in PSSO36 and is able to dissipate the generated heating with the use of a reasonably small heatsink.

On the board some jumpers allow to configure the amplifier in order to verify all the features, such as single ended or differential inputs, fixed gain settings.

Standby and mute functions are enabled through the microswitches provided.

  • All features

    • 50 W + 50 W continuous output power @ THD = 10%, Rl = 6 Ω, VCC = 25 V
    • 40 W + 40 W continuous output power @ THD = 10%, Rl = 8 Ω, VCC = 25 V
    • Wide range single supply operation (8-26 V)
    • High efficiency (η = 90%)
    • Four selectable, fixed gain settings (21.6 dB, 27.6 dB, 31.1 dB, and 33.6 dB)
    • Differential inputs to minimize common-mode noise
    • Standby and Mute features
    • Short-circuit and thermal overload protections
    • Externally synchronizable
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-CCA027V1
Active
CARD Industrial Ecopack2 - - -

STEVAL-CCA027V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-CCA027V1

Distributor availability of STEVAL-CCA027V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-CCA027V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-CCA027V1

Supplier:

-

Core Product:

TDA7492

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors