STEVAL-CCA040V1
Obsolete
Design Win
4X10 Watt dual/quad power amplifier demonstration board based on the STA540SAN

Download databrief

Product overview

Description

The STEVAL-CCA040V1 demonstration board is designed using the STA540SAN dual/quad class AB power amplifier assembled in a Clipwatt 15 package.

Thanks to the high flexibility offered by the STA540SAN device, it is possible to configure the board to realize a stereo dual bridge (BTL) amplifier, a four channel single-ended (SE) amplifier or a 2.1 channel amplifier composed of a stereo BTL + mono BTL amplifier.

  • All features

    • High output-power capability:
      • 4x10 W / 4 Ω at 17 V, 1 KHz, THD = 10%
      • 2x26 W / 4 Ω at 14.4 V, 1 KHz, THD = 10%
      • 2x15 W / 8 Ω at 16 V, 1 KHz, THD = 10%
      • 2x8 W / 4 Ω + 1x16 W/8 Ω at 16 V, 1 KHz, THD = 10%
    • Minimum external component count:
      • No bootstrap capacitors
      • No Boucherot cells
      • Internally fixed gain of 20 dB
    • Standby function (CMOS compatible)
    • No audible pop during standby operations
    • Diagnostic facilities:
      • Clip detector
      • Out to GND short-circuit
      • Out to Vs short-circuit
      • Thermal shutdown proximity
    • Protection against:
      • Output AC/DC short-circuit
      • Soft short-circuit at turn-on
    • RoHS compliant