Product overview
Description
The STEVAL-CCA049V1 demonstration board is based on the STA335ML Sound Terminal®digital amplifier. It provides full digital audio streaming to the speakers and offers cost effectiveness, low power dissipation, sound enrichment and DDX®power output stage.
To evaluate the STA335ML, the STEVAL-CCA049V1 does not require a microcontroller, and it accepts the universal I2S format. However, the board may be connected to APWlink (STEVAL-CCA035V1) as I2S interface.
-
All features
- 2 x 20 W into 8 Ω = 18 V
- 5 V to 26 V operating supply voltage range
- 30 V absolute maximum rating
- DDXR 100 dB dynamic range
- Selectable 32 kHz to 48 kHz input sample rates
- Automatic zero-detect mute
- 2-channel I2S input data interface
- 2 volume selection (0 and +24 dB)
- 2 master clock selection (256 or 364 * fs)
- 2 digital format selection (I2S and LSB)
- RoHS compliant
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |