Product overview
Description
The STEVAL-CCA057V5 evaluation board is designed to help customers quickly prototype new dual op amp circuits in a DFN8 package and reduce design time.
It can be used with almost any STMicroelectronics dual op amp in various configurations and applications.
The STEVAL-CCA057V5 is a bare board. There are no components or amplifiers soldered on the board. The components must be ordered separately.
-
All features
- The board with its components allow it to be configured as:
- Sallen-key filter
- Instrument amplifier
- AC-coupled circuit
- Out-of-loop compensation circuit
- In loop compensation circuit
- Transimpedance amplifier
- Gain amplifier
- Numerous other possible configurations
- RoHS compliant
- The board with its components allow it to be configured as:
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-CCA057V5 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-CCA057V5
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-CCA057V5 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-CCA057V5 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors