STEVAL-CCM002V1
Obsolete
Design Win
TFT-LCD panel demonstration board based on the STM32 as LCD controller

Download databrief

Product overview

Description

The STEVAL-CCM002V1 demonstration board is an STM32-based LCD controller for TFT-LCD displays. The board provides a platform for testing the capabilities of the STM32F103VET6 FSMC peripheral to drive a TFT-LCD panel without an LCD controller.

A 3.5” QVGA resolution TFT-LCD panel is interfaced with the STM32 FSMC peripheral. The board is designed to be connected as a daughterboard to the STM3210E-EVAL demonstration kit.

.

  • All features

    • Displays images on a TFT-LCD using the STM32 as LCD controller
    • Includes a slideshow of images to demonstrate static display model
    • STM32 FSMC (flexible static memory interface) drives TFT using external SRAM as refresh RAM
    • On-board constant current drive circuit for LED-based TFT-LCD backlighting
    • Dimming control for the TFT-LCD backlighting
    • Jumper headers offer easy analysis of TFT-LCD interface to the microcontroller
    • RoHS compliant