STEVAL-DCAC1KCB
Active
Design Win
1500 VA, 48 Vdc to 230 Vac, DC-AC converter for UPS

Download databrief

Product overview

Key Benefits

ORDER Info

Please contact ST to provide your specific requests and get your custom built board(s).

Description

The STEVAL-DCAC1KCB is a dual-stage digitally controlled DC-AC power inverter evaluation board.

The modular design approach makes it easier for the user to test and debug the various sections involved.

The system consists of a power inverter board, auxiliary power supply board, and a microcontroller board.

The DC-DC step-up conversion is based on a full bridge LLC resonant topology, while the DC-AC conversion is based on an H-bridge inverter.

The LLC resonant circuit is designed to operate at a fixed resonant frequency without regulating the DC-DC converter output voltage, therefore working in the open-loop operation.

The AC output voltage is regulated by varying the modulation index (MI) of the H-bridge stage.

The fixed operating frequency of the LLC converter ensures maximum efficiency irrespective of battery voltage and extends the battery back-up time. The DC-DC stage open loop operation also means lower computational load on the microcontroller.

  • All features

    • 1500 VA digitally controlled power inverter
    • Full bridge LLC + full bridge rectification + H-bridge inverter
      • LLC working in open-loop at resonant frequency to have maximum efficiency of DC-DC stage
    • Output voltage: 230 Vac ± 10%
    • Output THD: <5% for load>20% of maximum capability (resistive load)
    • Input voltage range: 42 – 54 Vdc
    • Efficiency: > 93.2% at 50% of load (peak), > 92.1% at 100% of load
    • Built-in comprehensive safety mechanisms
      • Low and high input voltage cutoff
      • Low and high output voltage cutoff
      • Output over current/over load protection
      • No-load protection
      • Input reverse polarity protection

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-DCAC1KCB
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-DCAC1KCB

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-DCAC1KCB

Distributor availability of STEVAL-DCAC1KCB

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-DCAC1KCB Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-DCAC1KCB

Supplier:

ST

Core Product:

STM32G474RE, STL120N8F7, STGAP2DM, STO65N60DM6

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors