STEVAL-FKI001V1
Active
Design Win
Dual radio BLE and Sub-1GHz development kit for Sigfox™ and LPWAN protocols with BlueNRG-1 and S2-LP

Download databrief

Product overview

Description

The STEVAL-FKI001V1 development kit is a cost-effective tool to help you design solutions based on Sigfox™, Bluetooth® low energy and sub-1GHz technologies.

The kit features a fully programmable module WS2118 (by Jorjin), which embeds the BlueNRG-1 system-on-chip for Bluetooth® low energy functionality and the S2-LP transceiver for sub-1GHz functionality such as LPWAN protocols.

This development effectively combines Bluetooth low energy features with the connection capacity of Sigfox wide-area networks.

It includes examples and recommendations regarding the simultaneous use of the two protocols. Very low active RF and MCU current, and low-power mode current consumption provide excellent battery lifetime, allowing operation with coin cell batteries and energy-harvesting applications.

The STEVAL-FKI001V1 evaluation board uses the Arduino interface to help development, as it is compatible with ST Arduino shield boards featuring MEMS motion sensors, environmental sensors, and Time-of-Flight (ToF) ranging sensors.

  • All features

    • WS2118-00 Sigfox™ BLE module (Jorjin):
      • Embedded BlueNRG-132 Bluetooth low energy SOC based on ultra-low power Arm® Cortex®-M0 (up to +8 dBm BLE RF output power, excellent receiver sensitivity -88 dBm)
      • Embedded S2-LPQTR ultra-low power sub-1 GHz transceiver tuned for 826-958 MHz frequency bands (up to +16 dBm sub-1GHz RF output power, excellent receiver sensitivity down to -130 dBm, modulation schemes: 2-(G)FSK, 4-(G)FSK, OOK, and ASK, air data rate from 0.1 to 500 kbps, ultra-low power consumption: (7 mA RX, 10 mA TX @ +10 dBm ), low duty cycle RX/TX operation mode, automatic acknowledgement, retransmission, and timeout protocol engine)
      • BALF-NRG-01D3 50 Ω integrated balun, matching network and harmonics filter companion device of BlueNRG-1
      • Low power and wide supply voltage range: 2.0 to 3.6 V
      • Dimensions: 22 mm(l) x 24 mm(w) x 2.8 mm(h)
      • Operating temperature range: -40 °C to +85 °C
      • U.FL RF interface connectors
    • USB interface
    • Arduino™ Uno V3 connectors
    • JTAG debug connectors
    • Antennas: 2.4 GHz and Sub-1 GHz
    • USB cable
    • RoHS compliant and China RoHS compliant
    • CE compliant
    • WEEE compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-FKI001V1
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-FKI001V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-FKI001V1

Distributor availability of STEVAL-FKI001V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-FKI001V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-FKI001V1

Supplier:

ST

Core Product:

BlueNRG-1, S2-LP

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors