STEVAL-HILE1G4K1
Active
Design Win
HIL - Hardware in the Loop - cost effective emulation tool for digital power converters, based on STM32G474 and STELLAR E1 MCUs

Download databrief

Product overview

Key Benefits

Learn more

For technical insights, please contact ST to submit your specific request

Description

The STEVAL-HILE1G4K1 evaluation kit includes an emulator board based on the Stellar E1 MCU and a control board featuring the STM32G474RE MCU.

Designed for safe, low-voltage emulation of digital power converters, it enables verification of control algorithms by simulating a virtual power circuit where the real controller interacts under both normal and fault conditions, eliminating the risk to physical power hardware.

The HIL board emulates the complete power conversion system, including AC and DC sources, converter power stages, and loads.

It supports multiple converter types such as three-phase PFC and isolated DC-DC converters, covering topologies like the Vienna rectifier, 3-Level T-type, 3-Phase 2-Level (B6), and dual active bridge (DAB) converters.

A dedicated software GUI offers intuitive real-time visualization and analysis of critical parameters and signals, enabling users to monitor system performance, detect anomalies, and fine-tune control algorithms efficiently. The interface supports customizable dashboards, signal logging, and interactive controls to facilitate comprehensive debugging and validation throughout the development process.

This kit significantly reduces development time and costs by enabling early-stage testing and debugging of power converter control strategies in a risk-free environment.

  • All features

    • Model-based power plant emulation
    • High simulation accuracy for AFE and VSI (maximum simulation frequency: 100 kHz)
    • Extensive onboard I/Os: 12x PWM inputs, 20x DAC outputs
    • Fault injection support
      • AC and DC overvoltage
      • AC and DC overcurrent
    • User interface: pushbuttons, LEDs, potentiometers
      • Grid and relay status monitoring
      • Grid and load activation and setting
    • GUI for real time monitoring and efficient debugging

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-HILE1G4K1
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-HILE1G4K1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-HILE1G4K1

Distributor availability of STEVAL-HILE1G4K1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-HILE1G4K1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-HILE1G4K1

Supplier:

ST

Core Product:

STM32G474RET3, SR5E1E770C30F01X

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors