STEVAL-IDB006V1M
Obsolete
Design Win
Bluetooth® Low Energy USB dongle based on the SPBTLE-RF module

Download databrief

Product overview

Description

The STEVAL-IDB006V1M is an evaluation board based on the SPBTLE-RF module. The module is ETSI, FCC and IC certified and uses the BlueNRG-MS, a low power Bluetooth Smart IC which is compliant with the Bluetooth 4.1 specification and supports both master and slave roles. The SPBTLE-RF module integrates ST's BALF-NRG-01D3 balun and a chip antenna. The STEVAL-IDB006V1M is equipped with an STM32L low power microcontroller to control the BlueNRG, and also features a USB connector for PC GUI interaction and firmware update, such as the one available for the BlueNRG-MS evaluation kit.

An SWD connector allows the development of specific firmware on the microcontroller.

  • All features

    • USB dongle for direct PC connection based on ETSI, FCC, IC certified BlueNRG-MS module SPBTLE-RF with integrated Balun and chip antenna
    • On-board STM23L low power 32-bit ARM® Cortex-M3™ microcontroller
    • Firmware and GUI fully compliant with BlueNRG-MS development kits
    • Debug connector
    • USB interface
    • Bluetooth® Low Energy 4.1 compliant, supports both master and slave roles
    • RoHS compliant