Product overview
Description
The STEVAL-IDB008V1M evaluation platform is based on the Bluetooth v5.0 compliant BlueNRG-M2SA module with embedded BlueNRG-2 low power Bluetooth LE SoC, able to function as a master or slave, or in a simultaneous master and slave role.
The STEVAL-IDB008V1M provides a set of hardware resources for a wide range of application scenarios: sensor data (accelerometer, pressure and temperature sensors), remote control (buttons and LEDs) and debug message management via USB virtual COM.
Three power options are available (USB only, battery only and external power supply plus USB) for application development and testing flexibility.
-
All features
- Bluetooth LE evaluation board embedding the BlueNRG-M2SA certified module based on the BlueNRG-2 Bluetooth low energy system-on-chip
- Associated BlueNRG-2 development kit software package (STSW-BLUENRG1-DK)
- Up to +5 dBm available output power
- Bluetooth low energy v5.0 compliant, supports master, slave and simultaneous master-and-slave roles
- Integrated balun with matching network and harmonics filter
- Three user LEDs and two user buttons
- 3D digital accelerometer and 3D digital gyroscope
- MEMS pressure sensor with embedded temperature sensor
- Battery holder
- JTAG debug connector
- USB to serial bridge for I/O channel with the BlueNRG-2 device
- Jumper to measure BlueNRG-M2SA current
- RoHS and WEEE compliant
You might also like...
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 12 May 2020 | 12 May 2020 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 12 May 2020 | 12 May 2020 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 12 May 2020 | 12 May 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-IDB008V1M | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-IDB008V1M
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IDB008V1M | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-IDB008V1M Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors