STEVAL-IDB012V1
Active
Design Win
Evaluation platform based on the BlueNRG-LPS system-on-chip

Download databrief Order Direct

Product overview

Description

The STEVAL-IDB012V1 evaluation platform is designed to develop and test Bluetooth® Low Energy applications using the low power BlueNRG-LPS system-on-chip, in combination with inertial and environmental MEMS sensors, a digital MEMS microphone, and various interface buttons and LEDs.

The BlueNRG-LPS features a 64 MHz, 32-bit Arm Cortex®-M0+ core, 192 KB programmable flash memory, 24 KB SRAM, MPU, and an extensive peripheral set (4x PWM, I²C, SPI/I2S, SPI, USART, LPUART, and 12-bit ADC SAR).

The BlueNRG-LPS is compliant with the Bluetooth® Low Energy specification. It supports master, slave, simultaneous master and slave roles, data length extension, 2 Mbps, long range, extended advertising and scanning, channel selection algorithm #2, GATT caching, LE ping procedure, LE power control and path loss monitoring, and direction finding (angle of arrival/angle of departure) features.

Serial communication with a PC and three power options (USB only, battery only, and external power supply) allow complex application development and testing flexibility.

  • All features

    • Bluetooth® Low Energy evaluation board based on the BlueNRG-LPS SoC in QFN32 package that supports:Master, slave, and simultaneous master-and-slave rolesLong range, 2 Mbps data rateDirection finding with angle of arrival (AoA) and angle of departure (AoD)Bluetooth
    • Uncompromised low-power radio performances:Up to +8 dBm programmable output power (at antenna connector)Excellent receiver sensitivity (-96 dBm @1 Mbps, -103 dBm @125 bps long range)Very low-power consumption: 3.4 mA Rx @ sensitivity level, and 4.3 mA Tx @ +0 dBm
    • Integrated PCB antenna, UFL connector for measuring equipment, and Arduino R3 connectors
    • Three power options: USB cable, battery, and external power supply
    • Associated BlueNRG-LPS development kit software package (STSW-BNRGLP-DK) including firmware and documentation
    • Three user LEDs and two user buttons
    • MEMS digital accelerometer/gyroscope
    • MEMS digital pressure/temperature sensor
    • Embedded CMSIS-DAP debugger and drag and drop programming support
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-IDB012V1
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-IDB012V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-IDB012V1

Distributor availability of STEVAL-IDB012V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-IDB012V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-IDB012V1

Supplier:

ST

Core Product:

BLUENRG-332AC

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

STM32WB0 series is strongly recommended for any new design further to the BlueNRG-LP/LPS rebranding.