STEVAL-IDX001V11
Obsolete
Design Win
802.15.4/ZigBee™ daughterboard

Download databrief

Product overview

Description

The STEVAL-IDX001V11 demonstration board is based on an RF module of the SPZB32W series and is designed to be integrated together with the STEVAL-IDX001V1. When coupled with the motherboard, the STEVAL-IDX001V11 receives VCCand other system signals from the motherboard. A jumper allows the connection of the RF module via UART or SPI with the microcontroller integrated in the motherboard. Additional jumpers also allow the handling of reset and booting also from the motherboard. The use of this STEVAL-IDX001V11 demonstration board allows the evaluation of all the application partitioning modes between the host and the SPZB32W modules. A JTAG connector is integrated for debugging and reprogramming of the SPZB32W module. Configurable LEDs and pushbuttons are added in order to facilitate the user interaction at the run time.

  • All features

    • Daughterboard of the STEVAL-IDX001V1 based on a ZigBee module of the SPZB32W series
    • 20-pin and 25-pin connectors for integration with the STEVAL-IDX001V1
    • 6-pin connector for connection of external components
    • 8-pin JTAG connector
    • Jumper for configuration of reset and boot modes
    • Jumper for user selectable connection with the host in the motherboard (SPI or UART)
    • Reset pushbutton
    • Configurable pushbuttons and LEDs