STEVAL-IDZ302V1
Obsolete
Design Win
Demonstration board for the SPZB32W1 series of IEEE 802.15.4 ZigBee® radio communication modules

Download databrief

Product overview

Description

The STEVAL-IDZ30xV1 is a demonstration board of the SPZB32W1 series of IEEE 802.15.4 ZigBee®RF modules based on the STM32W108CU6 microcontroller that integrates a 32-bit ARM®Cortex™ - M3 microprocessor and a 2.4 GHz, IEEE 802.15.4 radio.

The STEVAL-IDZ30xV1 kit allows testing the performance of the RF, the features of the protocol libraries defined for the microcontroller, and prototyping the target application. The kit includes a development board and a software library that can be integrated in the structure of the packages available from the ST website for ZigBee PRO, Zigbee RF4CE and simplified MAC of the STM32W108 microcontroller family.

  • All features

    • Integrated RF module belonging to the SPZB32W1 series of IEEE 802.15.4 ZigBee®modules
    • 20-pin JTAG connector for programming and debugging purposes
    • Hardware support for application development:
      • Temperature sensor
      • Circuitry for measuring the battery voltage
      • Two configurable push buttons
      • Two configurable LEDs
    • Mini-USB connector and USB-RS-232 bridge
    • Reset push button allows DC power source selection between the external power supply or external USB supply
    • LED power indicator
    • Jumper for boot activation
    • Jumpers for serial communication setup (RS232 or mini-USB)
    • 24-pin, double-row header for access to the remaining STM32W GPIO signals and interfaces
    • The kit contains a software library including utilities and application samples