Product overview
Description
This evaluation board implements an 8-line protected digital input termination with serialized state transfer for Programmable Logic Controllers. It is based on the CLT01-38SQ7 device, which enhances I/O module density by reducing dissipation (78 mW per input) and the number of opto-transistors. A LED driver is embedded in each input section.
Its 6.25 MHz SPI peripheral output serializes the input state transfer to the I/O module controller.
The STEVAL-IFP031V1 evaluation board can be connected in daisy chain with other STEVAL-IFP031V1 evaluation boards.
The adapter board can be placed between the first STEVAL-IFP031V1 evaluation board in the chain and the STEVAL-PCC009V2 STM32x microcontroller evaluation board. This adapter offers two buses: isolated and non-isolated.
-
All features
- 8 inputs - 8-bit SPI output
- High side input with common ground
- 5 V voltage regulator
- Package: QFN 7 x 7 - 48 L
- 30 V reverse polarity capable
- Adjustable current limiters
- LED output for visual status
- Optional 16-bit mode with parity check, temperature and voltage alarms
- Daisy chain capable
- Power dissipation 78 mW per channel
- RoHS compliant
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 24 Feb 2016 | 24 Feb 2016 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 24 Feb 2016 | 24 Feb 2016 |
Schematic Pack (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 24 Feb 2016 | 24 Feb 2016 | ||||
| 1.0 | 24 Feb 2016 | 24 Feb 2016 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-IFP031V1 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-IFP031V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IFP031V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-IFP031V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors