STEVAL-IFS006V1
Obsolete
Design Win
Smart inductive proximity switch based on Ultra Lite 8 Bit MICRO + TDE1708

Download databrief

Product overview

Description

The STEVAL-IFS006V1 demonstration board is an inductive proximity switch design based on the principle of metal body detection using the effect of eddy currents on the HF losses of a coil.

It consists of a single transistor HF oscillator, the ST7LITEUS5 microcontroller and the TDE1708DFT intelligent power switch.

In addition to its simplicity, wide temperature range and supply voltage variation, the inductive proximity sensor design implemented in the STEVAL-IFS006V1 demonstration board is also compact and cost-effective.

  • All features

    • Compact design
    • GND and VS open wire protection
    • Temperature range: –25 °C to +85 °C
    • Supply voltage: 6 V to 48 V DC
    • Indicator status LED
    • PNP and NPN sensor functionality configurations
    • Metal body detection using the eddy current effect on the HF loses of a coil
    • Sensitivity and hysteresis adjustment
    • High flexibility: MCU firmware can be modified in accordance with application requirements
    • Analog and digital temperature compensation
    • Overload and short-circuit protection
    • In-circuit programming and debugging capabilities