STEVAL-IHM010V1
Obsolete
Design Win
IGBT Power Module Kit ST7MC Control Board

Download databrief

Product overview

Description

The STEVAL-IHM010V1 demonstration board is a complete development platform for STMicroelectronics' 8-bit ST7MCx microcontroller with 16 KB internal Flash memory. Based on a cost-effective, flexible and open design, the board helps demonstrate the ST7MCx's capabilities and enables rapid evaluation of the microcontroller's motor-control peripherals.

The STEVAL-IHM010V1 has a motor-control connector and hardware features for developing motor control applications based on ST7MCx peripherals, including the motor-control peripheral (MTC) and serial communication interface (SCI). In addition, it uses an in-circuit communication (ICC) standard interface to connect to a host PC via in-circuit debuggers/programmers such as the inDART-STX board from Softec.

  • All features

    • 5 V power supply connector
    • 34-pin dedicated motor control connector
    • Serial communication interface connector
    • Programming and debug support via 10-pin ICC connector
    • On-board 2 Kb (256 byte) serial memory
    • 4 potentiometers for runtime settings
    • Start / stop button
    • Reset button
    • Debug pins available
    • RoHS compliant