STEVAL-IHM037V1
Obsolete
Design Win
Ceiling fan remote control unit based on the STM8L101F2

Download databrief

Product overview

Description

The STEVAL-IHM037V1 demonstration board implements speed control for an induction motor-based ceiling fan using a remote control. Traditionally, fan speed is controlled using a Triac-based regulator, which must be operated manually.

The STEVAL-IHM037V1 replaces the manual regulator with a remote control-based solution. Two pushbuttons are also provided to increase or decrease fan speed. Speed is regulated by controlling the firing angle of a Triac (T435x) with the STM8S003x microcontroller.

  • All features

    • Operating voltage: 180-250 VAC
    • Low-cost capacitive power supply for the STM8S003F3 (receiver), and CR2032 coin cell battery for the STM8L101F2 (IR remote)
    • Triac-based speed control with firing angle
    • IR receiver for speed control through RC5 remote
    • Two pushbuttons for speed change
    • RoHS compliant