STEVAL-IHT001V1
Obsolete
Design Win
Thermostat control demonstration board for refrigerators, based on the ST7Lite39

Download databrief

Product overview

Description

The STEVAL-IHT001V1demonstration board is a complete reference system for a simple cost-effective PFC (power factor corrector) using bipolar transistors and is intended for low-to-medium power HF ballasts.

The proposed bipolar PFC solution targets the low-cost HF ballast market up to 80 W as it provides a simple cost-effective solution without sacrificing THD and PF levels. No additional ICs are required for the PWM signal as the device uses just a power bipolar transistor and a closed-loop feedback which performs the duty cycle modulation and output power regulation.

The active PFC solution with bipolar transistor adopts the boost topology operating in discontinuous-conduction mode.

  • All features

    • Power supply: 220 Vac
    • Power output: 36 W
    • Boost topology
    • Discontinuous-conduction mode
    • RoHS compliant