STEVAL-IHT006V1
Obsolete
Design Win
Electronic thermostat for refrigerator with LED light based on the STM8S103F2P6, ACST830-8T and VIPer16LN

Download databrief

Product overview

Description

The STEVAL-IHT006V1 is a low-cost demonstration board for the home appliance market. It is suitable to replace the mechanical thermostat and the incandescent light bulb in domestic refrigerators.

The system employs the 8-bit STM8S103F2 microcontroller running at 16 MHz and featuring 4 kB of Flash memory, a 10-bit A/D converter,

8/16-bit timers, communication interfaces and 640 bytes EEPROM.

The power supply circuitry is based on the VIPer16LN, an offline converter with an 800 V avalanche-rugged power section, operating at 60 kHz.

The STEVAL-IHT006V1 is designed to drive small-size or mid-size compressors up to 200 W using the ACST8, an 8 A 800 V overvoltage-protected AC switch.

Three 100 mA LEDs efficiently replace a 15 W incandescent light bulb.

The demonstration board has passed the internal tests for EMC directives: IEC 61000-4-4 (burst up to 8 kV) and IEC 61000-4-4 (surge up to 2 kV).

In standby mode, the STEVAL-IHT006V1 has a standby power consumption below 170 mW at 220 VAC 50 Hz.

  • All features

    • Input voltage range: 195-265 VAC, 50/60 Hz
    • -12 V / -5 V 180 mA SMPS based on VIPer16LN (negative power supply)
    • Standby power consumption below 170 mW at 220 VAC 50 Hz
    • Maximum output power: 200 W
    • 20-pin, 8-bit STM8S103F2 MCU as the main controller
    • Zero-voltage switching (ZVS) to synchronize MCU events with the voltage mains
    • Compressor run winding driven by the ACST8, an overvoltage-protected AC switch
    • Cabinet temperature selectable using the potentiometer
    • Cabinet temperature sensed by the NTC thermistor
    • Three 0.5 W 100 mA LEDs as replacement of a 15 W incandescent light bulb
    • Door switch input
    • Standard in-circuit programming connector (SWIM - “single wire interface module”)
    • IEC 61000-4-4 pre-compliance test passed (burst up to 8 kV)
    • IEC 61000-4-5 pre-compliance test passed (surge up to 2 kV)
    • RoHS compliant