STEVAL-IKR001V3
Obsolete
Design Win
Sub-GHz transceiver development kit based on the SPIRIT1 (433 MHz band)

Download databrief

Product overview

Description

The STEVAL-IKR001V3 development kit includes 2 RF daughterboards based on the SPIRIT1 low power, sub-GHz low data rate transceiver suitable for ISM bands and wireless M-BUS, and 2 motherboards based on the STM32L low power microcontroller to control the daughterboards.

Each motherboard features a USB connector for PC GUI interaction and firmware updates. A JTAG connector allows the development of specific firmware on the microcontroller.

  • All features

    • 2 SPIRIT1 low power, sub-GHz RF transceiver daughterboards tuned for the 433 MHz band
    • 2 STM32L microcontroller-based motherboards
    • Suitable for wireless M-BUS systems
    • Associated SPIRIT1 software development kit with documentation, STM32L firmware and GUI
    • Debug connector
    • USB interface
    • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
    • Air data rate from 1 to 500 kbps
    • Very low power consumption (9 mA RX and 21 mA TX at +11 dBm)
    • Excellent performance of receiver sensitivity (up to -120 dBm)
    • Low duty cycle RX/TX operation mode
    • Automatic acknowledgement, retransmission, and timeout protocol engine
    • AES 128-bit encryption co-processor
    • SPI interface for microcontroller
    • RoHS compliant