STEVAL-IKR001V7D
Obsolete
Design Win
SubGhz transceiver daughter board based on SPIRIT1 with PA (169 MHz band)

Download databrief

Product overview

Description

The STEVAL-IKR001V7D demonstration board is based on the SPIRIT1, a sub GHz low power, low data rate transceiver suitable for ISM bands and wireless M-BUS systems.

The STEVAL-IKR001V7D includes an external power amplifier from Skyworks®, which allows the application to reach +27 dBm (500 mW) output power.

This daughterboard is compatible with the STM32L microcontroller-based motherboard used in all other SPIRIT1 development kits.

  • All features

    • SPIRIT1 low power sub GHz transceiver in a standalone RF module tuned for 169 MHz band with external power amplifier
    • Associated SPIRIT1 development kit, including documentation, firmware for STM32L and GUI
    • Suitable for wireless M-BUS systems
    • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
    • Air data rate from 1 to 500 kbps
    • TCXO for narrowband requirements
    • Max POUT+27 dBm
    • Excellent receiver sensitivity (up to -123 dBm)
    • Low duty cycle RX/TX operation mode
    • Automatic acknowledgement re-transmission and timeout protocol engine
    • AES 128-bit encryption coprocessor
    • SPI interface for microcontroller
    • RoHS compliant