Product overview
Description
The STEVAL-ILB009V1 demonstration board is able to drive a 2 x 28 W electronic lamp ballast with active PFC. The ballast is formed by a PFC section and a self-oscillating half bridge converter.
The circuit has been designed for a nominal input voltage of 230 Vrms ± 15% and 50-60 Hz.
The key components are the power bipolar transistor (STD845DN40), MOSFET device (STD3N62K3) and ST power switching driver for the PFC section.
The purpose of the STEVAL-ILB009V1 is to show a simple and cheap lighting application optimized in terms of power factor (PFC), THD harmonic distortion, and electrical efficiency.
-
All features
- Input voltage range: 180 Vac to 264 Vac
- Nominal output voltage: 400 V
- Nominal output power: 60 W
- Target efficiency: ~ 90 %
- Minimum switching frequency: 35 kHz
- Expected power factor (PF): 0.99
- RoHS compliant
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |