STEVAL-ILH004V1
Obsolete
Design Win
70 W electronic ballast for metal halide lamp (HID) based on the L6382D5 and ST7FLITE49K2

Download databrief

Product overview

Description

The STEVAL-ILH004V1 demonstration board implements a digital ballast for a 70 W HID lamp (sodium or metal halide) used in general lighting applications. The ballast is composed of a boost converter (power factor controller PFC) working in transition mode and an inverter composed of a half-bridge that drive the lamp in low-frequency square wave.

Both the half-bridge and the PFC stage are managed by the ST7LITE49K2 that controls the L6382D5, activating all the power switches.

  • All features

    • Minimum mains voltage (rms value): 85 V
    • Maximum mains voltage (rms value) : 265 V
    • Minimum mains frequency( fmin): 47 Hz
    • Expected bridge efficiency (H-bridge): 95%
    • Rated lamp power (Plamp) : 70 W
    • Rated output power: 73 W
    • Output current: 0.18 A
    • Regulated DC output voltage (Vout ): 410 V
    • Maximum output low-frequency Vout ripple:20 V
    • PFC minimum switching frequency: 30 kHz
    • Expected PFC efficiency 96 %
    • Expected input section efficiency: 99%
    • Expected power factor: 0.99
    • RoHS compliant