STEVAL-ILL009V4
Obsolete
Design Win
OSRAM Golden DRAGON® LEDs board

Download databrief

Product overview

Description

This board is an option to the STEVAL-ILL009V3.

As a light source, there are four Golden DRAGON® LEDs used with a maximum forward current of 350 mA. The STEVAL-ILL009V1 can drive eight Golden DRAGON® LEDs. To demonstrate the driving capability of the STP04CM596, only four LEDs are used on the load board. This means that one STP04CM596 driver is not used. The STLM20 temperature sensor is assembled in the middle of the LEDs to protect against overheating.

  • All features

    • LED package: white SMT package, colorless clear silicone resin
    • Grouping parameter: luminous flux wavelength radiant power
    • Feature of the device: point lightsource with high luminous efficiency and low space
    • ESD-withstand voltage: up to 2 kV acc. to JESD22-A114-B